IESNA:LM-63-2002
[TEST]P1704722
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/07/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1A-AMB-U-T2U
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 36W  1590K FIXTURE w/ T2 URBAN DISTRIBUTION
[LAMP] (26) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.30A 35.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2123.4
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 35.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 62 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
220.0 214.0 207.0 208.0 214.0 225.0 238.0 255.0 271.0 288.0 318.1 370.1 445.1 517.1 606.1 704.1 805.1 899.1 953.2 
956.2 894.1 802.1 672.1 523.1 304.1 183.0 113.0 92.0 87.0 71.0 49.0 35.0 23.0 12.0 4.0 1.0 0.0 
220.0 213.0 206.0 207.0 214.0 224.0 237.0 253.0 270.0 288.0 316.1 369.1 437.1 512.1 603.1 695.1 804.1 895.1 952.2 
957.2 898.1 800.1 682.1 537.1 318.1 185.0 115.0 93.0 87.0 72.0 50.0 36.0 24.0 13.0 4.0 1.0 0.0 
220.0 213.0 206.0 207.0 214.0 225.0 238.0 254.0 268.0 284.0 309.1 356.1 421.1 494.1 583.1 677.1 783.1 880.1 955.2 
986.2 960.2 869.1 772.1 641.1 435.1 253.0 148.0 108.0 88.0 80.0 58.0 42.0 28.0 15.0 6.0 1.0 0.0 
220.0 213.0 207.0 208.0 214.0 224.0 237.0 251.0 267.0 284.0 303.1 341.1 400.1 467.1 546.1 634.1 746.1 850.1 954.2 
1019.2 1041.2 985.2 868.1 765.1 613.1 407.1 239.0 149.0 104.0 79.0 72.0 51.0 35.0 20.0 7.0 1.0 0.0 
220.0 213.0 209.0 209.0 215.0 225.0 237.0 250.0 265.0 282.0 302.0 327.1 369.1 429.1 497.1 575.1 667.1 783.1 906.1 
1009.2 1088.2 1122.2 1063.2 921.2 791.1 612.1 383.1 258.0 190.0 133.0 82.0 57.0 42.0 24.0 9.0 1.0 0.0 
220.0 215.0 210.0 211.0 217.0 226.0 237.0 250.0 265.0 283.0 303.1 326.1 355.1 397.1 449.1 513.1 592.1 690.1 814.1 
958.2 1092.2 1196.2 1263.2 1216.2 1049.2 832.1 578.1 278.0 165.0 117.0 80.0 53.0 32.0 21.0 10.0 2.0 0.0 
220.0 215.0 214.0 215.0 221.0 230.0 243.0 254.0 268.0 286.0 306.1 330.1 357.1 387.1 428.1 476.1 536.1 610.1 705.1 
810.1 940.2 1065.2 1190.2 1260.2 1299.2 1273.2 1106.2 749.1 378.1 110.0 81.0 66.0 38.0 17.0 8.0 3.0 0.0 
220.0 216.0 214.0 218.0 224.0 235.0 245.0 259.0 275.0 290.0 309.1 331.1 359.1 389.1 425.1 465.1 516.1 574.1 651.1 
735.1 822.1 928.2 1049.2 1181.2 1302.2 1378.2 1343.2 1192.2 960.2 581.1 175.0 80.0 52.0 26.0 12.0 3.0 0.0 
220.0 218.0 217.0 219.0 226.0 238.0 249.0 263.0 278.0 294.0 313.1 337.1 363.1 392.1 428.1 468.1 514.1 570.1 638.1 
716.1 795.1 885.1 1001.2 1127.2 1247.2 1349.2 1320.2 1250.2 1124.2 837.1 477.1 118.0 54.0 31.0 13.0 4.0 0.0 
220.0 219.0 221.0 225.0 233.0 245.0 259.0 275.0 293.0 311.1 331.1 352.1 376.1 404.1 435.1 473.1 519.1 565.1 624.1 
682.1 748.1 818.1 896.1 977.2 1060.2 1107.2 1073.2 1042.2 1015.2 1004.2 947.2 570.1 222.0 62.0 20.0 4.0 0.0 
220.0 220.0 224.0 231.0 241.0 253.0 267.0 283.0 298.0 315.1 331.1 349.1 370.1 393.1 419.1 451.1 491.1 534.1 584.1 
637.1 696.1 754.1 819.1 887.1 946.2 968.2 930.2 917.2 888.1 870.1 860.1 650.1 322.1 59.0 14.0 5.0 0.0 
220.0 221.0 224.0 233.0 244.0 258.0 272.0 287.0 299.0 314.1 328.1 342.1 358.1 376.1 401.1 425.1 460.1 502.1 539.1 
587.1 642.1 696.1 754.1 816.1 870.1 890.1 866.1 877.1 859.1 858.1 848.1 641.1 349.1 71.0 11.0 5.0 0.0 
220.0 222.0 227.0 236.0 249.0 263.0 278.0 292.0 304.1 317.1 327.1 336.1 347.1 360.1 378.1 398.1 424.1 457.1 492.1 
530.1 576.1 625.1 676.1 732.1 794.1 825.1 831.1 876.1 897.1 935.2 943.2 636.1 325.1 85.0 13.0 5.0 0.0 
220.0 223.0 230.0 241.0 255.0 270.0 287.0 302.0 315.1 323.1 331.1 334.1 337.1 338.1 342.1 347.1 360.1 377.1 403.1 
433.1 471.1 524.1 579.1 639.1 697.1 742.1 747.1 795.1 782.1 737.1 627.1 340.1 102.0 31.0 12.0 4.0 0.0 
220.0 223.0 233.0 245.0 261.0 278.0 294.0 311.1 322.1 330.1 334.1 336.1 333.1 333.1 342.1 358.1 369.1 371.1 368.1 
366.1 362.1 352.1 319.1 278.0 245.0 224.0 190.0 138.0 83.0 54.0 43.0 33.0 22.0 14.0 8.0 3.0 0.0 
220.0 225.0 234.0 248.0 265.0 283.0 299.0 315.1 323.1 324.1 322.1 328.1 337.1 328.1 311.1 288.0 262.0 234.0 200.0 
173.0 174.0 181.0 170.0 149.0 118.0 99.0 85.0 74.0 60.0 49.0 39.0 30.0 21.0 13.0 6.0 2.0 0.0 
220.0 226.0 238.0 250.0 268.0 284.0 300.0 305.1 307.1 316.1 332.1 331.1 317.1 287.0 248.0 203.0 166.0 153.0 151.0 
164.0 170.0 167.0 146.0 125.0 105.0 96.0 85.0 74.0 62.0 51.0 40.0 31.0 23.0 14.0 6.0 1.0 0.0 
220.0 227.0 238.0 251.0 268.0 285.0 292.0 296.0 309.1 330.1 332.1 319.1 292.0 254.0 200.0 169.0 153.0 146.0 149.0 
154.0 150.0 136.0 111.0 101.0 94.0 89.0 81.0 73.0 61.0 50.0 41.0 33.0 24.0 15.0 7.0 1.0 0.0 
220.0 228.0 241.0 254.0 269.0 283.0 284.0 297.0 320.1 330.1 324.1 305.1 276.0 230.0 195.0 163.0 144.0 137.0 139.0 
135.0 125.0 106.0 99.0 92.0 86.0 79.0 72.0 63.0 55.0 47.0 40.0 32.0 23.0 13.0 5.0 0.0 0.0 
220.0 228.0 240.0 255.0 270.0 279.0 282.0 301.0 322.1 327.1 315.1 297.0 267.0 230.0 195.0 158.0 134.0 126.0 124.0 
118.0 106.0 96.0 92.0 87.0 80.0 73.0 66.0 58.0 50.0 42.0 35.0 28.0 20.0 11.0 4.0 0.0 0.0 
220.0 229.0 241.0 255.0 269.0 275.0 281.0 303.1 321.1 322.1 313.1 294.0 264.0 234.0 197.0 153.0 128.0 117.0 116.0 
110.0 96.0 93.0 87.0 83.0 77.0 70.0 62.0 55.0 48.0 41.0 35.0 32.0 24.0 10.0 3.0 0.0 0.0 
220.0 230.0 242.0 254.0 269.0 275.0 279.0 301.0 321.1 323.1 314.1 296.0 265.0 235.0 198.0 156.0 131.0 121.0 119.0 
112.0 97.0 92.0 87.0 83.0 76.0 69.0 62.0 55.0 48.0 40.0 34.0 27.0 19.0 9.0 3.0 0.0 0.0 
